Emerson Navigation Clone
Back to search results for "high"

Rosemount CT2211 Microleak Detection System

3:41

To meet today’s high demand for aerosol products, assembly lines must produce copious volumes in a wide variety of packaging, while upholding high standards of safety and quality. The Rosemount CT2211 Aerosol Microleak Detection System is an automated, inline leak tester that uses high-resolution quantum cascade laser technology to detect a wide range of propellants and reject individual leaking aerosol cans in real time without stopping or disrupting the production line. Delivering the market’s highest operating speed and detection accuracy, the Rosemount CT2211 can detect up to 600 cans per minute and sense trace gases and leaks as small as 2 x 10-3 mBar l/s at 20 °C.

View More
View Less
Emerson Corporate Footer

Share this video

Embed