用于过程工业的光学火焰检测
1:45
Related Videos
For "flame detectors"
-
Play video Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37
-
Play video Rosemount™ 975 Series Flame Detectors in Oil Wells
Rosemount™ 975 Series Flame Detectors in Oil Wells
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...
0:18
-
Play video Rosemount™ 975 Series Flame Detectors in Tank Farms
Rosemount™ 975 Series Flame Detectors in Tank Farms
There's no such thing as "too safe" when operating storage tank farms, especially when these tank farms are located near urban areas. Next generation Rosemount 975 Flame Detectors help detect fires in tank farms to keep your operation running...
0:16
-
Play video Rosemount™ 975 Series Flame Detectors in Aircraft Hangars
Rosemount™ 975 Series Flame Detectors in Aircraft Hangars
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...
0:18
-
Play video Rosemount™ Flame and Gas Detection Solutions: Readily Available
Rosemount™ Flame and Gas Detection Solutions: Readily Available
At Emerson, our industry-leading quality standards not only ensure product reliability but also translate into manufacturing and distribution efficiencies that ensure you have the superior flame and gas devices you need when and where you need them.
1:36
-
Play video Rosemount™ 975 Series Flame Detectors in Waste Management
Rosemount™ 975 Series Flame Detectors in Waste Management
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
0:17