In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:07
See how the Rosemount™ 625IR Fixed Gas Detector helps keep workers safe with ultra-fast response times to detect hydrocarbon gases before they can create dangerous situations. Plus, the gas detector is factory-calibrated for life, reducing maintenance complexity. The fixed combustible gas detector uses optical absorption detection technology to transmit infrared light through a sapphire lens. An array of options and accessories offer improved accuracy inside ducts, greater installation flexibility and protection from harsh environments. The Rosemount 625IR Fixed Gas Detector is certified to SIL2 functional safety standards and is approved to the latest hazardous area and performance standards for worldwide use. Learn more at: https://www.emerson.com/en-us/catalog/rosemount-sku-625ir-infrared-gas-detector
Xavier D'Souza discusses the various flame and gas leak detection devices offered by Emerson. The 4 basic levels of detection are: 1) ultrasonic gas leak detection, 2) point-gas detection 3) flame detection and 4) smoke detection.
3:17
Rosemount 936 Open Path Toxic Gas Detectors provide continuous monitoring for toxic gases including hydrogen sulfide (H2S) gas or ammonia (NH3) gas. These toxic gas detectors work in harsh environments where dust, fog, rain, snow or vibration...
2:01
Learn about Emerson's new platform for wireless gas detection. In industries with toxic & combustible gases present, flame & gas detection products help safeguard critical assets, maintain a profitable operation & address operation safety concerns.
2:08
Open path gas detectors provide continuous gas monitoring of toxic gases using line-of-sight technology, even in harsh environments where dust, fog, rain, snow or vibration can cause high amounts of obscuration...
0:59
Get an overview of the Rosemount Flame and Gas Detection portfolio for process operations. Emerson's Open Path, Point Gas, Wireless, Ultrasonic and Flame Detector technologies provide numerous multiple layers of protection.
2:47
See how the Rosemount™ 925FGD Fixed Gas Detector provides continuous combustible gas detection to help keep your personnel and assets safe. The fixed gas detector comes with the quality and reliability you expect from Emerson. As the...
1:01