Emerson Navigation Clone

Rosemount™ 625IR Fixed Gas Detector | Emerson

1:07

See how the Rosemount™ 625IR Fixed Gas Detector helps keep workers safe with ultra-fast response times to detect hydrocarbon gases before they can create dangerous situations. Plus, the gas detector is factory-calibrated for life, reducing maintenance complexity. The fixed combustible gas detector uses optical absorption detection technology to transmit infrared light through a sapphire lens. An array of options and accessories offer improved accuracy inside ducts, greater installation flexibility and protection from harsh environments. The Rosemount 625IR Fixed Gas Detector is certified to SIL2 functional safety standards and is approved to the latest hazardous area and performance standards for worldwide use. Learn more at: https://www.emerson.com/en-us/catalog/rosemount-sku-625ir-infrared-gas-detector

View More
View Less
Emerson Corporate Footer

Share this video

Embed