How to Configure Rosemount™ X-well™ Technology
3:01
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
Related Videos
For "AMS Trex"
-
Play video Streamline field maintenance with AMS Trex
Streamline field maintenance with AMS Trex
Learn more about the highlights of the AMS Trex Device Communicator, a powerful and mobile diagnostic device for field maintenance. With a Trex communicator in hand, you can properly diagnose device issues in the field and boost field technician...
1:42
-
Play video AMS Trex Device Communicator | The Next Generation is Here — ValveLink Mobile App
AMS Trex Device Communicator | The Next Generation is Here — ValveLink Mobile App
The ValveLink Mobile app on the next-generation AMS Trex Device Communicator proactively monitors valve health and diagnoses valve issues while providing an ultra-modern, guided, time-saving experience that inspires confidence
2:23
-
Play video Como configurar um transmissor de pressão Rosemount™ 3051 para medição de nível
Como configurar um transmissor de pressão Rosemount™ 3051 para medição de nível
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20
-
Play video Cómo configurar un transmisor de presión Rosemount 3051 para una medición de nivel
Cómo configurar un transmisor de presión Rosemount 3051 para una medición de nivel
El transmisor puede configurarse para aplicaciones de medición de nivel o volumen utilizando cualquier host HART®, como el administrador de dispositivos AMS, AMS Trex® o la aplicación AMS Device Configurator Bluetooth®.
2:01
-
Play video How to Upgrade the AMS Trex using Upgrade Studio and other applications
How to Upgrade the AMS Trex using Upgrade Studio and other applications
This webinar is designed for people that want to know how to set up the AMS Trex, upgrade the Trex using Upgrade Studio and use other applications available with the Trex...
42:51
-
Play video Bayer Crop Science Reimagines Field Maintenance with AMS Trex
Bayer Crop Science Reimagines Field Maintenance with AMS Trex
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54