In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:01
Rosemount 936 Open Path Toxic Gas Detectors provide continuous monitoring for toxic gases including hydrogen sulfide (H2S) gas or ammonia (NH3) gas. These toxic gas detectors work in harsh environments where dust, fog, rain, snow or vibration can cause a high reduction of signal. Plus, they are equipped with heated optics, reducing the effect of icing, snow and condensation. And they are solar blind, making them highly immune to false alarms. This toxic gas detector utilizes ultraviolet technology and has a long range detection up to 200 ft. (60 m). Worldwide approvals are available. Learn more at www.emerson.com/RosemountGasDetection.
Get an overview of the Rosemount Flame and Gas Detection portfolio for process operations. Emerson's Open Path, Point Gas, Wireless, Ultrasonic and Flame Detector technologies provide numerous multiple layers of protection.
2:47
Hi, I’m Edward Naranjo with Emerson™. Many customers we talk to express concerns about protecting their plant and personnel from hazardous conditions and providing a rapid and coordinating operational responses to incidences.
1:52
Lara Kauchak explains how Emerson’s Flame & Gas solutions increase the efficiency of your Flame and Gas system with a second protection layer.
1:57
See how the Rosemount™ 925FGD Fixed Gas Detector provides continuous combustible gas detection to help keep your personnel and assets safe. The fixed gas detector comes with the quality and reliability you expect from Emerson. As the...
1:01
Learn how to complete zero and span calibration for all our SX3 Series toxic and combustible gas detection sensors (Catalytic Bead, Infrared, Electrochemical, and Solid State MOS) using the Millennium II BASIC Gas Transmitter.
4:06
Open path gas detectors provide continuous gas monitoring of toxic gases using line-of-sight technology, even in harsh environments where dust, fog, rain, snow or vibration can cause high amounts of obscuration...
0:59