In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:24
This video will guide you through the procedures required to set the Fisher OSE Slam-Shut Valve. The Type OSE safety shutoff valve is used to rapidly cut the gas flow during an overpressure or underpressure event in a pressure reducing regulator station. It is ideal for gas applications requiring positive shut off protection, tight accuracy, fast speed of response, and high shock and vibration resistance. The top entry design makes in-line maintenance easy, saving time and manpower requirements.
The Rosemount 2140 Level Switch is a vibrating fork liquid level switch designed for reliable point level detection in tanks and vessels. It is commonly used in safety-critical applications, including high-high (hi‑hi) level detection...
1:06
An explanation about how power preservation and load shedding keeps critical assets running and delivers high availablity to the entire plant. Remote breaker control, high Speed (‹100msec) load shedding, generator load control with reactive power...
3:07
Kathryn Hausman discusses about how the Rosemount 405A Compact Annubar designs solves the usual challenges of high installation cost and high energy loss cost in flowmeter technology.
2:03
Shutdowns, Turnarounds, and Outages are high-stress, highly variable, multimillion-dollar events. What if they could also be a key to your plant reaching top-quartile performance?
2:50
To meet today’s high demand for aerosol products, assembly lines must produce copious volumes in a wide variety of packaging, while upholding high standards of safety and quality. The Rosemount CT2211 Aerosol Microleak Detection System is an ...
3:41
The Rosemount 4051S Pressure Transmitter supports two integral high voltage, high current independent relay switches built right into the transmitter...
1:58