Transforming the FPSO Industry with Innovative Engineered Solutions
2:00
Experience the full potential of your FPSO with Emerson's measurement solutions. Whether custom or pre-engineered, we deliver optimized, sustainable systems. From design to ongoing support, Emerson keeps your operations efficient and profitable.
Related Videos
For "Roxar"
-
Play video Improving Operational Efficiency with Layer Compensation Features
Improving Operational Efficiency with Layer Compensation Features
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
2:34
-
Play video Which Applications Can Benefit from Using a Watercut Measurement?
Which Applications Can Benefit from Using a Watercut Measurement?
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
-
Play video Assuring Multiphase Flow Measurement Performance in Assisted Recovery Methods
Assuring Multiphase Flow Measurement Performance in Assisted Recovery Methods
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar...
3:11
-
Play video What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?
What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
-
Play video Simplifying Operations with Intuitive Interface for Roxar™ 2600 Multiphase Flow Meters Enabled by the Roxar 5726 Multiphase Transmitter
Simplifying Operations with Intuitive Interface for Roxar™ 2600 Multiphase Flow Meters Enabled by the Roxar 5726 Multiphase Transmitter
Updates to the Web User Interface provide straight forward and intuitive approach to all communication needs with the Roxar 2600 Multiphase Flow Meter from Emerson.
1:53
-
Play video Which Are the Approved Certifications That the Updated Roxar™ Watercut Meter Benefits From?
Which Are the Approved Certifications That the Updated Roxar™ Watercut Meter Benefits From?
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06