In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:39
An accurate measurement of process flow rates is essential to run your plant efficiently, while providing insight into installation conditions, process conditions, and device health are key enablers for predictive maintenance. Emerson's Slurry Magnetic Flow Sensors: - Rosemount™ 8705 Flanged Magnetic Flow Meter: fully welded sensor ensures maximum sensor reliability by protecting internal components and wiring from hostile environments: https://www.emerson.com/en-gb/catalog/automation/measurement-instrumentation/rosemount-8705-en-gb?fetchFacets=true#facet:&partsFacet:&modelsFacet:&facetLimit:&searchTerm:&partsSearchTerm:&modelsSearchTerm:&productBeginIndex:0&partsBeginIndex:0&modelsBeginIndex:0&orderBy:&partsOrderBy:&modelsOrderBy:&pageView:list&minPrice:&maxPrice:&pageSize:&facetRange:& - Rosemount MS Magnetic Sensor for Slurry Applications: designed to withstand abrasion and process noise, providing long service life and accurate readings; https://www.emerson.com/en-gb/catalog/automation/measurement-instrumentation/rosemount-flow-magnetic/rosemount-rmt-ms-mag-slurry-en-gb?fetchFacets=true#facet:&partsFacet:&modelsFacet:&facetLimit:&searchTerm:&partsSearchTerm:&modelsSearchTerm:&productBeginIndex:0&partsBeginIndex:0&modelsBeginIndex:0&orderBy:&partsOrderBy:&modelsOrderBy:&pageView:list&minPrice:&maxPrice:&pageSize:&facetRange:& Our Slurry Magnetic Flow Sensors are equipped with Smart Meter Verification™ that reduces proving and proof-test costs, the Advanced Signal processing (ASP) and the Standard Dual Frequency that provide an accurate and stable flow measurement with maximum confidence.
The Rosemount 3144S Temperature Transmitter provides complete diagnostic coverage from sensor to control room with several diagnostic capabilities, including RTD Measurement Protection, Loop Integrity, Hot Backup™, Thermocouple Degradation, Sensor...
4:09
Descubre el Transmisor de Nivel Inalámbrico Rosemount 3408, el primer sensor de nivel de radar sin contacto con tecnología WirelessHART nativa...
1:03
This video demonstrates how Rosemount™ pH sensors function in harsh chemical applications. In these applications, pH measurement can be challenging, requiring frequent sensor replacement. Rosemount 389 pH sensors are designed with a triple...
1:44
1:37
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26
Der Rosemount™ 3144S Temperaturtransmitter bietet eine vollständige Diagnoseabdeckung vom Sensor bis zum Leitstand – mit zahlreichen...