In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:51
Stephen West demonstra como o AMS Trex ajuda os clientes a gerenciar as configurações dos dispositivos HART, mesmo sem acesso a um banco de dados de gestão de ativos.
Improve response time to operational changes through better visibility of field changes. Auto Sync technology in AMS Trex automatically synchronizes field data with your AMS Device Manager database.
3:49
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54
Learn more about the highlights of the AMS Trex Device Communicator, a powerful and mobile diagnostic device for field maintenance. With a Trex communicator in hand, you can properly diagnose device issues in the field and boost field technician...
1:42
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
The transmitter can be configured for level or volume measurement applications using any HART® host, such as AMS device manager, AMS Trex®, or the AMS Device Configurator Bluetooth® app.
2:21
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20