Emerson Navigation Clone

Driving Sustainability through advanced measurement solutions in Life Sciences

0:40

Innovative measurement instrumentation solutions are a crucial component of any life sciences facility's strategy to improve energy efficiency and reduce emissions across the value chain. Key products: -  Rosemount™ 708 Wireless Acoustic Transmitter: this innovative device measures ultrasonic acoustic noise and surface temperature to monitor steam traps with precision. Its intuitive and non-intrusive installation allows for seamless automation without the expense and complexity of wiring, empowering your operations with real-time insights https://www.emerson.com/en-gb/catalog/rosemount-sku-708-wireless-acoustic-transmitter-en-gb - Flexim FLUXUS G731 ST-LT: high-performing ultrasonic clamp-on flow meter that accurately measures steam temperatures up to 180 °C (356 °F). With dual measuring channels, it ensures optimal data recording even under challenging flow conditions, guaranteeing reliable performance and critical data accuracy. https://www.emerson.com/en-it/catalog/flexim-sku-fluxus-g731-st-lt-non-intrusive-steam-flow-measurement-en-gb Download the new Energy Efficiency eBook: https://connect.emerson.com/ls-en-MS-00803-0500-2727-eb

View More
View Less
Emerson Corporate Footer

Share this video

Embed