Which Are the Approved Certifications That the Updated Roxar™ Watercut Meter Benefits From?
1:06
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
Related Videos
For "Roxar"
-
Play video Which Applications Can Benefit from Using a Watercut Measurement?
Which Applications Can Benefit from Using a Watercut Measurement?
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
-
Play video What Is the Measuring Range of the Roxar™ Watercut Meter?
What Is the Measuring Range of the Roxar™ Watercut Meter?
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
-
Play video Assuring Multiphase Flow Measurement Performance in Assisted Recovery Methods
Assuring Multiphase Flow Measurement Performance in Assisted Recovery Methods
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar...
3:11
-
Play video Mejora de la Medición de Caudal Multifase Autónoma con el Motor de Integración de PVT
Mejora de la Medición de Caudal Multifase Autónoma con el Motor de Integración de PVT
Emerson cuenta con un nuevo avance en las funcionalidades del caudalímetro multifase Roxar 2600. Ahora cuenta con un gran motor de cálculos de PVT integrado en el software del computador de caudal que admite varias ecuaciones de modelos de estado...
3:11
-
Play video What Measurement Technology Does the Roxar™ Watercut Meter Use?
What Measurement Technology Does the Roxar™ Watercut Meter Use?
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
-
Play video Improving Operational Efficiency with Layer Compensation Features
Improving Operational Efficiency with Layer Compensation Features
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
2:34