What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?
1:14
Description
Related Videos
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
View More
View Less