Emerson Navigation Clone

What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?

1:14

The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever. 

View More
View Less
Emerson Corporate Footer

Share this video

Embed