What Is the Measuring Range of the Roxar™ Watercut Meter?
2:03
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
Related Videos
For "Roxar"
-
Play video Improving Operational Efficiency with Layer Compensation Features
Improving Operational Efficiency with Layer Compensation Features
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
2:34
-
Play video Which Applications Can Benefit from Using a Watercut Measurement?
Which Applications Can Benefit from Using a Watercut Measurement?
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
-
Play video What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?
What Are the Improved Functionalities Within the Updated Roxar™ Watercut Meter Model?
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
-
Play video Mejora de la Medición de Caudal Multifase Autónoma con el Motor de Integración de PVT
Mejora de la Medición de Caudal Multifase Autónoma con el Motor de Integración de PVT
Emerson cuenta con un nuevo avance en las funcionalidades del caudalímetro multifase Roxar 2600. Ahora cuenta con un gran motor de cálculos de PVT integrado en el software del computador de caudal que admite varias ecuaciones de modelos de estado...
3:11
-
Play video Simplifying Operations with Intuitive Interface for Roxar™ 2600 Multiphase Flow Meters Enabled by the Roxar 5726 Multiphase Transmitter
Simplifying Operations with Intuitive Interface for Roxar™ 2600 Multiphase Flow Meters Enabled by the Roxar 5726 Multiphase Transmitter
Updates to the Web User Interface provide straight forward and intuitive approach to all communication needs with the Roxar 2600 Multiphase Flow Meter from Emerson.
1:53
-
Play video Which Are the Approved Certifications That the Updated Roxar™ Watercut Meter Benefits From?
Which Are the Approved Certifications That the Updated Roxar™ Watercut Meter Benefits From?
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06