Emerson Navigation Clone

Smart Echo Supervision in Rosemount Non-Contacting Radar Level Transmitters

1:27

Achieve Superior Reliability and Reduce Maintenance Across Various Industries with Smart Echo Supervision. Level measurement needs in industries, applications and tanks are diverse, and so are the tanks, vessels or places where non-contacting radar transmitters are installed. Traditionally, these diverse setups have brought about concerns regarding nozzle placement and internal obstructions, such as heating coils, agitators, or even internal piping, making reliable level measurements a challenge. But now, you can be confident that your non-contacting level transmitter will deliver reliable performance in any application. This is made possible by the innovative Smart Echo Supervision technology in the Rosemount Non-Contacting Radar Transmitters, which identifies and suppresses false echoes automatically. And focuses on what matters: the real product surface. Tested on several different applications, in different industries to bring you the peace of mind you need for your level measurements. Learn more: https://www.emerson.com/en-us/automation/measurement-instrumentation/level/continuous-level-measurement/about-non-contacting-radar #LevelMeasurement #SmartEchoSupervision #LevelTransmitters

View More
View Less
Emerson Corporate Footer

Share this video

Embed