Emerson Navigation Clone

How DeltaV™ IO.Connect Simplifies DCS and PLC Modernization

3:22

Many plants face the challenge of managing multiple control systems — a mix of DCS and PLC platforms that don't talk to each other. This creates costly inefficiencies, from stocking duplicate spare parts to juggling multiple engineering environments. Emerson's DeltaV™ IO.Connect solves this by removing the processor from legacy systems and directly controlling the I/O with DeltaV — all without rewiring and with minimal downtime. The result? A unified DeltaV system that simplifies operations, boosts reliability, and gives you native access to valuable plant data. Plus, with DeltaV Revamp, our AI- and machine learning-powered reverse engineering tool, we can translate your existing configuration into DeltaV automatically — saving time and reducing risk. Key Benefits: Eliminate the need to maintain two separate control systems Unify operator and engineering environments Seamlessly integrate siloed data into DeltaV for advanced analytics Enable advanced process control and DeltaV Edge applications Reduce project risk and downtime during modernization 📍 Learn more: emerson.com/modernization 📍 Visit us in Austin: Tour our Modernization Center and see IO.Connect in action. #EmersonAutomation #DeltaV #Modernization #IndustrialAutomation #DCS #PLC #ProcessControl #DigitalTransformation

View More
View Less
Emerson Corporate Footer

Share this video

Embed