Emerson Navigation Clone

How to Configure Relay Switches on the Rosemount 4051S Pressure Transmitter | Emerson

3:38

Learn how to configure the relay switches on the Rosemount 4051S Pressure Transmitter. Pressure switches provide enhanced asset protection and safety capabilities of Learn how to configure the relay switches on the Rosemount 4051S Pressure Transmitter. Pressure switches provide enhanced asset protection and safety capabilities of critical measurement points. Stand-alone pressure switches are prone to failure, and often can have accuracy and reliability issues. The Rosemount 4051S pressure transmitter supports two integral high voltage, high current independent contact switches connected directly to the transmitter. The 4051S relay switches can be used in a wide variety of Pressure, differential pressure flow and differential pressure level applications including overfill prevention in tanks by controlling pumps or valves, turning on heat tracing based on the module temperature or triggering warning lights based on set thresholds. Follow these step-by-step instructions to configure the relay switches on your Rosemount 4051S Pressure Transmitter. For more information, visit: https://www.emerson.com/en-us/automation/measurement-instrumentation/pressure-measurement/pressure-measurement-innovations #pressuretransmitter #advanceddiagnostics #relayswitches #pressureswitch #pressureswitchescritical measurement points. Stand-alone pressure switches are prone to failure, and often can have accuracy and reliability issues. The Rosemount 4051S pressure transmitter supports two integral high voltage, high current independent contact switches connected directly to the transmitter. The 4051S relay switches can be used in a wide variety of Pressure, differential pressure flow and differential pressure level applications including overfill prevention in tanks by controlling pumps or valves, turning on heat tracing based on the module temperature or triggering warning lights based on set thresholds. Follow these step-by-step instructions to configure the relay switches on your Rosemount 4051S Pressure Transmitter. For more information, visit: https://www.emerson.com/en-us/automation/measurement-instrumentation/pressure-measurement/pressure-measurement-innovations #pressuretransmitter #advanceddiagnostics #relayswitches #pressureswitch #pressureswitches

View More
View Less
Emerson Corporate Footer

Share this video

Embed