Emerson Navigation Clone

How to Configure a Rosemount 4051S Pressure Transmitter for Flow Measurement | Emerson

2:24

Learn how to configure the Rosemount 4051S Pressure Transmitter for flow measurement. Differential pressure transmitters are commonly used to measure flow through the square root relationship. This method is cumbersome and prone to configuration error. Flow-specific configuration provides an easy way to set-up your device to output flow rate or flow rate with totalized flow. The Rosemount 4051S Pressure Transmitter can be configured for a flow application using any HART® host, such as AMS device manager, AMS Trex, or the AMS Device Configurator App with Bluetooth® connectivity.   Follow these step-by-step instructions to configure your Rosemount 4051S Pressure Transmitter to measure flow. For more information, visit: https://www.emerson.com/en-us/automation/measurement-instrumentation/pressure-measurement/pressure-measurement-innovations #pressuretransmitter #DPflow #differentialpressureflow #DPflowmeasurement

View More
View Less
Emerson Corporate Footer

Share this video

Embed