Rosemount 975 Series Flame Detectors for Compressor Stations
0:22
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.
Related Videos
For "flame detectors"
-
Play video Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37
-
Play video Learn how open path line of sight toxic gas detection can protect the safety of your personnel.
Learn how open path line of sight toxic gas detection can protect the safety of your personnel.
Flame detectors are the favored fire prevention solution to protect plants and personnel in high risk areas where smoke and heat detectors are ineffective. Optical flame detection maximizes reliability and availability while minimizing false alarms.
1:30
-
Play video Rosemount™ 975 Series Flame Detectors in Loading Stations
Rosemount™ 975 Series Flame Detectors in Loading Stations
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
-
Play video Rosemount™ 975 Series Flame Detectors in Tank Farms
Rosemount™ 975 Series Flame Detectors in Tank Farms
There's no such thing as "too safe" when operating storage tank farms, especially when these tank farms are located near urban areas. Next generation Rosemount 975 Flame Detectors help detect fires in tank farms to keep your operation running...
0:16
-
Play video Rosemount™ 975 Series Flame Detectors in Oil Wells
Rosemount™ 975 Series Flame Detectors in Oil Wells
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...
0:18
-
Play video Rosemount™ 975 Series Flame Detectors in Waste Management
Rosemount™ 975 Series Flame Detectors in Waste Management
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
0:17