How to Configure Scaled Variable in Rosemount™ 2140 Level Detector for Oil-Water Interface Detection
3:15
Description
Related Videos
Learn how to configure the Scaled Variable function in the Rosemount 2140 Level Detector using AMS Device Manager to customize output values for your application. In this tutorial, Regina and Lovisa demonstrate how Scaled Variable enables users to scale sensor frequency and create customized device outputs. This functionality can be used for applications such as interface measurement, buildup monitoring, and standardizing output across tank farms.
View More
View Less