In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:36
Emerson's experts in the Middle East and Africa have proven hands-on experience and a track record of solving high stakes problems across all process industries including Oil & Gas, Refining, Power & Water, and Metals & Mining. Our goal is to provide leading automation and industry expertise to help customers implement innovative technologies, systems, and solutions to achieve a sustainable competitive edge.
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
1:07
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43
O transmissor de temperatura Rosemount 3144S foi desenvolvido com recursos inovadores e desempenho incomparável para atender aos seus desafios de medição mais exigentes e transformar suas operações...
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15