In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
Learn how to easily upgrade the software with the intuitive Rosemount™ 2405 Monitoring Hub. In this video, Emerson’s Product Manager Hanna Lundin shows how you can quickly perform the software upgrade using the...
1:05
From the grid to the data floor, Emerson helps your data center run smarter. Meet us at Data Center World 2026 - Booths #953 & #1459
0:24
From Grid to Data Floor - Measurement Instrumentation Engineered for the Next Generation of AI Data Centers. Find us at Booths #953 & #1459 - Data Center World 2026
0:28
Learn how to easily configure relays with the Rosemount™ 2405 Monitoring Hub. In this video, Emerson’s Product Manager Hanna Lundin walks through the simple configuration process for control relays using the integrated web interface of...
1:42
Learn how to easily back up a tank monitoring system configuration with the intuitive Rosemount™ 2405 Monitoring Hub. In this video, Emerson’s Product Manager Hanna Lundin shows how to easily back up a configuration via the web interface to...
0:59
Learn how to quickly set up a tank monitoring system using the powerful and intuitive Rosemount™ 2405 Monitoring Hub. In this video, Emerson’s Product Manager Hanna Lundin shows how to easily set up an automated tank monitoring system...
2:12