In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:16
Explore how DeltaV Workflow Management by Emerson simplifies manufacturing processes with a no-code, drag-and-drop interface. This cloud-based, flexible solution allows users to create and execute digital workflows and recipes effortlessly—no need for IT support or complex coding. With browser and device agnostic access, users can manage processes from anywhere, accelerating development cycles while maintaining accuracy and compliance. Perfect for industries needing fast iteration, such as life sciences, DeltaV Workflow streamlines recipe creation and execution, helping you scale and innovate with ease.
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
Obtenha configuração de sensor rápida e sem erros com a Tecnologia ReadyConnect no Transmissor de Temperatura Rosemount 3144S. Saiba mais sobre essa funcionalidade plug-and-play e como ela pode ajudá-lo a economizar tempo de configuração...
1:59
At Covestro's Baytown plant, control systems expert James Swiss shares why Emerson is more than just a technology provider. Discover how Emerson's commitment to collaboration and care helps Covestro drive efficiency, reliability, and innovation...
1:11
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.