In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:40
Innovative measurement instrumentation solutions are a crucial component of any life sciences facility's strategy to improve energy efficiency and reduce emissions across the value chain. Key products: - Rosemount™ 708 Wireless Acoustic Transmitter: this innovative device measures ultrasonic acoustic noise and surface temperature to monitor steam traps with precision. Its intuitive and non-intrusive installation allows for seamless automation without the expense and complexity of wiring, empowering your operations with real-time insights https://www.emerson.com/en-gb/catalog/rosemount-sku-708-wireless-acoustic-transmitter-en-gb - Flexim FLUXUS G731 ST-LT: high-performing ultrasonic clamp-on flow meter that accurately measures steam temperatures up to 180 °C (356 °F). With dual measuring channels, it ensures optimal data recording even under challenging flow conditions, guaranteeing reliable performance and critical data accuracy. https://www.emerson.com/en-it/catalog/flexim-sku-fluxus-g731-st-lt-non-intrusive-steam-flow-measurement-en-gb Download the new Energy Efficiency eBook: https://connect.emerson.com/ls-en-MS-00803-0500-2727-eb
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
En este video, Sumit Kapde ofrece una demostración de cómo las soluciones Floor to Cloud de Emerson para aplicaciones de pintura robótica pueden ayudarle a logar una mayor eficiencia y productividad.
5:37
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches...
1:23
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Managing inventory of solid materials efficiently while reducing costs and meeting production needs is essential. The Rosemount 3408 Non-Contacting Radar Level Transmitter will help you monitor your processes across multiple industries...
1:19