In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:23
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches. These different level sensors and level indicators assist in obtaining accurate and reliable measurements, while remaining unaffected by dust and offering enhanced diagnostics for early detection of abnormal process conditions. Learn more about Rosemount Level Instrumentation for Solids Applications: https://www.emerson.com/en-us/automation/measurement-instrumentation/level/about-solids-measurement
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14