In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:14
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
Toyota Australia transforms part of it's Altona, Victoria site into a demonstration-scale hydrogen production, storage, and refueling plant incorporating a proportion of renewable power generation methods.
3:34
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
Managing inventory of solid materials efficiently while reducing costs and meeting production needs is essential. The Rosemount 3408 Non-Contacting Radar Level Transmitter will help you monitor your processes across multiple industries...
1:19