Emerson Navigation Clone

Optimize precision regulation of Laser Cutting Machines with Proportional Technology | AVENTICS

1:25

Emerson's Jonathan Mitchell explains how proportional technology enables precise regulation of gases in laser cutting applications, from as little as 300 mbar to 25 bar in pressure or higher. This allows the laser cut to be perfectly smooth

View More
View Less
Emerson Corporate Footer

Share this video

Embed