The next big advance in linear lighting is here: Appleton FELED
3:29
Description
Related Videos
Available in a wide range of lumen outputs to address your Zone 1 and 21 hazardous location requirements.
View More
View Less
3:29
Available in a wide range of lumen outputs to address your Zone 1 and 21 hazardous location requirements.
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
2:20
Full-featured lighting solution designed to meet the most demanding task and area lighting requirements.
2:06
Whether you’re installing one connection or one thousand, save time and labor with TMC2X.
1:46
Interchangeable globes, Mercmaster mounting hoods and retrofit adapters, ideal for upgrading an existing space.
2:42