In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:18
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
Appleton Smart Lighting Installation - Software Installation
2:36
Appleton Rigmaster LED Luminaires are available in standard or emergency battery backup models for CID1, CID2, or ordinary locations. With two lumen packages they provide comfortable, uniform illumination in a lightweight, low profile design.
1:48
SolaHD™ SDN-D DIN Rail Series Power Supplies by Emerson boasts one of the highest efficiencies available in the market. Extensive diagnostic monitoring capabilities are possible with the optional SCM network communication module.
2:33
EHES Push On End Seal Save Time in Your Cable Installations
Appleton 120 Year Anniversary
1:05
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing.
2:40