In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
18:56
As one of the largest full-service providers of midstream logistics in the western United States, Andeavor Logistics strives to operate efficiently. Recently, Andeavor enlisted Emerson to help reduce operating expenses through technology upgrades. Our team sought to implement a solution that reduced life cycle cost, device validation, and reduce information bottlenecks. By utilizing the Rosemount 2140 Level Switch, Andeavor saved time and money while efficiently converting to the new technology. This project resulted in $1200 in maintenance efficiencies per location, across 200 locations. Selecting the right technology upgrade saved Andeavor Logistics $240,000 annually.
See how to manually open and close a Bettis Electro-Hydraulic Operator (EHO) actuator while the unit is in local mode...
2:05
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
The upcoming release of the all-new Rosemount™ Magnetic Flow Meter is coming soon. It marks the introduction of a next-generation product line, setting a new standard for performance and innovation.
0:30
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
Interview to Adria Mora & Guillem Lloret from Mespack at Hannover Messe 2025
7:46