In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
17:58
While urea production is common, many parts of the process are hazardous and require sound safety infrastructure. It is also common for safety professionals and process owners to regularly review and revise standard safety practices. In 2015, an additional safety measure was recommended to prevent backflow into Koch Ag and Energy Solutions Fort Dodge’s (KAES) compressors. This additional layer of protection could be accomplished by assuring that the safety shutoff valves had bidirectional shutoff. KAES consulted with their Emerson Impact Partner, Stover Controls, and learned that the Fisher™ Z500 valve and Bettis™ G-series actuator provided the necessary shutoff and met site specifications, so they were selected for the Ammonia and carbon dioxide safety system compressor.
See how to manually open and close a Bettis Electro-Hydraulic Operator (EHO) actuator while the unit is in local mode...
2:06
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
The upcoming release of the all-new Rosemount™ Magnetic Flow Meter is coming soon. It marks the introduction of a next-generation product line, setting a new standard for performance and innovation.
0:30
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
At Emerson, we are dedicated to supporting the Pulp & Paper industry in overcoming these challenges through advanced measurement technologies. Our solutions are designed to enhance operational efficiency, reduce environmental impact, and promote...
0:35
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14