In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:05
Our round switch series is designed for more precision sensing, while our square switch series provides unmatched extended sensing capabilities. Both options detect like a proximity switch and function like a limit switch, providing high reliability.
Learn how OCP Ecuador reduced maintenance costs by 25% per year and increased engine overhaul from 16000 to 19200 hours, a 20% improvement in uptime.
3:31
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
AMS Machine Works | Onboarding | English
1:13
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
From intelligent sensors and edge devices to enterprise-wide insights, Emerson—together with AspenTech—delivers unmatched asset performance through a fully connected, AI-powered technology stack...
1:50
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26