In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:44
In the often limited space of industrial process plants, recommended straight-run requirements can be challenging to find. Due to restricted pipework, it’s not always possible to carry out the optimum installation as advised, away from valves, bends, and other inline components that could cause excessive and problematic turbulence. Clamp-on flowmeters typically require an inlet length of at least 10D for accurate measurement to be achieved. Thanks to Flexim’s disturbance correction, good accuracy is achieved even at non-ideal inflow conditions, reducing the required inlet length from 10D to just 2D. This innovation means installation is executed in even the tightest spaces without process interruption. This is undoubtedly a great benefit Flexim can provide. This video focuses on this valuable feature and how Flexim achieves flow disturbance correction. The Flow Disturbance Correction is now offered in the following meters: FLUXUS F401 FLUXUS F50 Series FLUXUS 60 Series FLUXUS 70 Series FLUXUS 72 Series FLUXUS 80 Series FLUXUS 831 PIOX S721 PIOX S831
Learn how to configure the Rosemount 4051S Pressure Transmitter for plugged impulse line diagnostic...
2:14
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26
At Covestro's Baytown plant, control systems expert James Swiss shares why Emerson is more than just a technology provider. Discover how Emerson's commitment to collaboration and care helps Covestro drive efficiency, reliability, and innovation...
1:11
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56