In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:54
Learn how contacting conductivity sensors work. In clean and non-corrosive water, the most common method for inline conductivity measurement is contacting conductivity. Contacting conductivity sensors feature two electrodes – an outer electrode and an inner electrode that features an RTD for automatic temperature compensation. When immersed in process fluid, the fluid flows through the annular region between the two electrodes to measure the ionic current. Emerson offers a variety of Rosemount contacting conductivity sensors to help improve your processes. Learn more at: https://www.emerson.com/en-us/catalog/automation-solutions/measurement-instrumentation/liquid-analysis/liquid-analysis-sensors?fetchFacets=true#facet:-70000000000000058326711111010011799116105118105116121324532671111101169799116105110103&partsFacet:&modelsFacet:&facetLimit:&searchTerm:&partsSearchTerm:&modelsSe
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
At Emerson, we are dedicated to supporting the Pulp & Paper industry in overcoming these challenges through advanced measurement technologies. Our solutions are designed to enhance operational efficiency, reduce environmental impact, and promote...
0:35
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Toyota Australia transforms part of it's Altona, Victoria site into a demonstration-scale hydrogen production, storage, and refueling plant incorporating a proportion of renewable power generation methods.
3:34
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04