In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:11
当火箭科学家需要控制阀来验证新的低温发动机设计时,艾默生接受了挑战
In this video, we will unbox the ultracompact Micro Motion G025 Coriolis Flow and Density Meter with a Micro Motion 1600 Coriolis Transmitter with Power over Ethernet and show what is included in the box when it is shipped to you.
1:58
DeltaV Flex.Connect offers plug-in cables and replacement termination panels that let you cut over a whole card at a time, avoiding re-wiring and downtime while reducing the risk of error and installation costs.
1:40
Emerson's Keystone™ CompoSeal Composite Butterfly Valve is a resilient seated butterfly valve providing excellent internal and external chemical resistance whilst being lightweight and simple to install.
1:13
Emerson’s Neotecha™ NeoSeal Lined Butterfly Valve, designed for corrosive applications, requiring reliable performance, tight shutoff, constant torque and no maintenance.
NAMUR 2024
0:33
With newly added easy-to-use functionality and unrivalled reliability, the Rosemount 5408 Level Transmitter helps streamline the most challenging process level applications...
0:56