In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:14
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
Managing inventory of solid materials efficiently while reducing costs and meeting production needs is essential. The Rosemount 3408 Non-Contacting Radar Level Transmitter will help you monitor your processes across multiple industries...
1:19
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
At Emerson, we are dedicated to supporting the Pulp & Paper industry in overcoming these challenges through advanced measurement technologies. Our solutions are designed to enhance operational efficiency, reduce environmental impact, and promote...
0:35
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03