In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:05
See how to manually open and close a Bettis Electro-Hydraulic Operator (EHO) actuator while the unit is in local mode. The Bettis EHO allows you to automate the operation of your emergency shutdown (ESD) valves in order to isolate failures in critical processes. Using time-proven, final control innovation combined with the best in critical shutdown and process shutdown reliability, the Bettis Standard EHO for on/off applications and Smart EHO for modulating applications are affordable, effective options to maintain and operate shutdowns in severe, inaccessible and remote locations.
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
The upcoming release of the all-new Rosemount™ Magnetic Flow Meter is coming soon. It marks the introduction of a next-generation product line, setting a new standard for performance and innovation.
0:30
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Emerson Exchange 2026
0:06
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03