球阀的组件是什么? (What are the Components of a Ball Valve?)
1:27
了解球阀的组件。
Related Videos
In Fisher
-
Play video AMS Trex Device Communicator | The Next Generation is Here — ValveLink Mobile App
AMS Trex Device Communicator | The Next Generation is Here — ValveLink Mobile App
The ValveLink Mobile app on the next-generation AMS Trex Device Communicator proactively monitors valve health and diagnoses valve issues while providing an ultra-modern, guided, time-saving experience that inspires confidence
2:23
-
Play video Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
See how the DVC7K stands up to tough conditions. We put it through a series of demanding tests to verify its reliability so you can trust it in the field.
1:59
-
Play video Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Con la aplicación de Valve Health App, puedes ver recomendaciones accionables para tus válvulas con el fin de reducir riesgos, ahorrar tiempo y costos, y mejorar la eficiencia y seguridad general de tu instalación sin ser un experto en...
3:50
-
Play video Steam Pressure Reducing Valve Innovation: Meet the Fisher 92EZ
Steam Pressure Reducing Valve Innovation: Meet the Fisher 92EZ
Discover the game-changing Fisher 92EZ Steam Pressure Reducing Valve (PRV) - the ultimate solution for unparalleled steam pressure control! 🚀 Engineered for precision and stability, the 92EZ stands as the industry benchmark, excelling...
2:05
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56