低温深冷解决方案 | 采用Emerson的Fisher阀门 (Cryogenic Challenge | Solved with Emerson's Fisher Valves)
1:11
当火箭科学家需要调节阀来验证其新型低温深冷发动机设计时,艾默生接受了挑战。
Related Videos
In Fisher
-
Play video Fisher™ IC2 Cryogenic Top-Entry Control Valve
Fisher™ IC2 Cryogenic Top-Entry Control Valve
Discover how to improve performance and reliability in cryogenic control valve applications with the Fisher IC2. Designed for extreme temperatures as low as -452°F (-269°C), it's ideal for LNG, hydrogen liquefaction, and air separation units.
1:52
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56
-
Play video Valve Strategies to De-risk Modular LNG and FLNG Execution
Valve Strategies to De-risk Modular LNG and FLNG Execution
47:19
-
Play video Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Con la aplicación de Valve Health App, puedes ver recomendaciones accionables para tus válvulas con el fin de reducir riesgos, ahorrar tiempo y costos, y mejorar la eficiencia y seguridad general de tu instalación sin ser un experto en...
3:50
-
Play video Global Mining Review Webinar with Emerson
Global Mining Review Webinar with Emerson
Valves Under Pressure: Reliability Lessons from Mining Operations
1:05:08