In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
4:49
The Performance Learning Platform is fully instrumented with the latest Emerson technology. The Platform pumps water from Tank 1 to Tank 2 and measures flow, tank level, pressure and temperature through Rosemount, Micro Motion and Fisher devices controlled by the newest DeltaV PK controller. The Performance Learning Platform is a flexible, hands-on training solution that fits through a standard door and features 3 different flow loop options. You can also customize your Performance Learning Platforms to meet your exact needs.
Advancing a sustainable future by partnering with our customers to meet sustainability goals.
0:17
0:46
Innover les vannes de contrôle interagir avec le monde. Grâce à un savoir faire de 30ans, 3 Millions d'unités, plus de 10 milliards d'heures de fonctionnement. LE FUTUR EST LÀ
0:34
Umgestaltung der Art und Weise, wie Ventile mit der Welt interagieren. Aufbauend auf einem 30-jährigen Erbe, 3 Millionen Stück, Mehr als 10 Milliarden Betriebsstunden. DIE ZUKUNFT IST HIER
Zmieniamy sposób w jaki zawory komunikują się ze światem. Opierając się na 30 latach doświadczenia, 3 miliony wyprodukowanych urządzeń, ponad 10 miliardów przepracowanych godzin. Przyszłość jest dziś
Cambia il Modo in cui le Valvole Interagiscono con il Mondo. Costruito su 30 anni di esperienza, 3 Milioni di unità, +10 miliardi di ore di operatività. Il Futuro é qui