Fisher 压缩机防喘振阀的组成部分 (Components of a Fisher Compressor Anti-Surge Control Valve)
2:33
压缩机防喘振阀位于防喘振循环回路的中心,是实现压缩机可靠运行的关键部件,其设计目的是防止压缩机喘振事件的发生。本视频使您了解构成这个经受过实践检验的解决方案的主要组件。
Related Videos
In Fisher
-
Play video Conozca el Fisher DVC7K
Conozca el Fisher DVC7K
Conozca cómo el Fisher™ DVC7K mejora el diagnóstico y desempeño de válvulas de control.
3:00
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56
-
Play video Fisher™ IC2 Cryogenic Top-Entry Control Valve
Fisher™ IC2 Cryogenic Top-Entry Control Valve
Discover how to improve performance and reliability in cryogenic control valve applications with the Fisher IC2. Designed for extreme temperatures as low as -452°F (-269°C), it's ideal for LNG, hydrogen liquefaction, and air separation units.
1:52
-
Play video Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
See how the DVC7K stands up to tough conditions. We put it through a series of demanding tests to verify its reliability so you can trust it in the field.
1:59
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58
-
Play video Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Fisher FIELDVUE™ DVC7K now offers secure, encrypted Bluetooth® wireless technology. Commission, configure, and troubleshoot valves without opening enclosures or using communicationss cables, supporting safer maintenance and device integrity.
2:42