智能阀门定位器实现工厂智慧运营 | Fisher
20:16
标准化,实现阀门DVC通讯界面标准统一;自动化,VL软件自动数据采集;数字化,全厂所有阀门的数据库建立;网络化,所有阀门报警在统一平台上显示;智能化,分析阀门故障原因,给出建议。
Related Videos
In Fisher
-
Play video Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
See how the DVC7K stands up to tough conditions. We put it through a series of demanding tests to verify its reliability so you can trust it in the field.
1:59
-
Play video Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Fisher FIELDVUE™ DVC7K now offers secure, encrypted Bluetooth® wireless technology. Commission, configure, and troubleshoot valves without opening enclosures or using communicationss cables, supporting safer maintenance and device integrity.
2:42
-
Play video Valve Strategies to De-risk Modular LNG and FLNG Execution
Valve Strategies to De-risk Modular LNG and FLNG Execution
47:19
-
Play video Fisher™ IC2 Cryogenic Top-Entry Control Valve
Fisher™ IC2 Cryogenic Top-Entry Control Valve
Discover how to improve performance and reliability in cryogenic control valve applications with the Fisher IC2. Designed for extreme temperatures as low as -452°F (-269°C), it's ideal for LNG, hydrogen liquefaction, and air separation units.
1:52
-
Play video Global Mining Review Webinar with Emerson
Global Mining Review Webinar with Emerson
Valves Under Pressure: Reliability Lessons from Mining Operations
1:05:08
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58