How to Size a Control Valve for Compressible Fluid
5:20
Learn the step-by-step process for sizing control valves for compressible fluid using the ISA and IEC’s recommended procedure.
Related Videos
In Fisher
-
Play video Conozca el Fisher DVC7K
Conozca el Fisher DVC7K
Conozca cómo el Fisher™ DVC7K mejora el diagnóstico y desempeño de válvulas de control.
3:00
-
Play video Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Con la aplicación de Valve Health App, puedes ver recomendaciones accionables para tus válvulas con el fin de reducir riesgos, ahorrar tiempo y costos, y mejorar la eficiencia y seguridad general de tu instalación sin ser un experto en...
3:50
-
Play video Fisher™ IC2 Cryogenic Top-Entry Control Valve
Fisher™ IC2 Cryogenic Top-Entry Control Valve
Discover how to improve performance and reliability in cryogenic control valve applications with the Fisher IC2. Designed for extreme temperatures as low as -452°F (-269°C), it's ideal for LNG, hydrogen liquefaction, and air separation units.
1:52
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58
-
Play video Zero Shutdown. Zero Intrusion. Real Results. The Next Step in Refinery Measurement Solutions Webinar
Zero Shutdown. Zero Intrusion. Real Results. The Next Step in Refinery Measurement Solutions Webinar
This webinar examines how non-intrusive measurement instrumentation enables refiners to expand measurement coverage without requiring a shutdown, thereby eliminating the risk of emissions and leakages and reducing the number of inspection points...
1:01:51
-
Play video Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Fisher FIELDVUE™ DVC7K now offers secure, encrypted Bluetooth® wireless technology. Commission, configure, and troubleshoot valves without opening enclosures or using communicationss cables, supporting safer maintenance and device integrity.
2:42