In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:59
A refinery was experiencing cavitation issues a water inlet valve that required yearly maintenance and piping repairs. The damaging consequences of cavitation were easy to see and a solution was needed to mitigate the high noise, excessive vibration, material damage and deterioration of flow effectiveness. A Fisher Vee-Ball valve with Cavitrol Hex trim was installed and helped effectively reduce pipeline noise by more than 20 dB while saving the customer more than $12K in annual repair costs.
Ingeniería de soluciones de válvulas superiores para el mayor proyecto de GNL del mundo Podcast
18:59
Wie ein Fisher™ JT-Ventil einen Tieftemperatur-Hauptwärmetauscher vorverdichtet Podcast
30:08
L'industrie du gaz naturel liquéfié est active dans la construction de nouvelles installations en site vierge. Ces nouvelles installations ont l'opportunité de tirer parti des avancées technologiques en matière d'automatisation...
27:51
Comment une vanne Fisher™ JT a suralimenté un échangeur de chaleur cryogé
28:40
L'industria del gas naturale liquefatto è attiva nella costruzione di nuovi impianti greenfield. Queste nuove strutture hanno l'opportunità di sfruttare i progressi tecnologici nell'automazione e nella digitalizzazione dei processi di lavoro...
31:50
ON DEMAND - Emerson LNG experts explore the critical valve challenges faced throughout the LNG value chain. WATCH NOW.
42:45