What Are the Different Types of Control Valves?
3:30
This animation explains the two main types of control valve designs, sliding stem and rotary, as well as the rotational motion they use and their pressure recovery capabilities.
Related Videos
In Fisher
-
Play video Global Mining Review Webinar with Emerson
Global Mining Review Webinar with Emerson
Valves Under Pressure: Reliability Lessons from Mining Operations
1:05:08
-
Play video Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Plantweb Insight™ Valve Health App | Datos Accionables de Salud de Válvulas en Tiempo Real
Con la aplicación de Valve Health App, puedes ver recomendaciones accionables para tus válvulas con el fin de reducir riesgos, ahorrar tiempo y costos, y mejorar la eficiencia y seguridad general de tu instalación sin ser un experto en...
3:50
-
Play video Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
See how the DVC7K stands up to tough conditions. We put it through a series of demanding tests to verify its reliability so you can trust it in the field.
1:59
-
Play video Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Secure Wireless Connectivity with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Fisher FIELDVUE™ DVC7K now offers secure, encrypted Bluetooth® wireless technology. Commission, configure, and troubleshoot valves without opening enclosures or using communicationss cables, supporting safer maintenance and device integrity.
2:42
-
Play video Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Introducing the Fisher™ 4680 Zero-Bleed Pilot Controller
Emerson offers its first zero-bleed controller offering: the Fisher™ 4680 Pilot Controller, providing the midstream and downstream natural gas industry a reliable, versatile option for valve pressure regulation while achieving zero steady-state...
1:58
-
Play video Conozca el Fisher DVC7K
Conozca el Fisher DVC7K
Conozca cómo el Fisher™ DVC7K mejora el diagnóstico y desempeño de válvulas de control.
3:00