What Are Control Valve Selection Considerations?
4:04
Learn what factors to consider when selecting a control valve, such as life expectancy, location, and code requirements.
Related Videos
In Fisher
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56
-
Play video Valve Strategies to De-risk Modular LNG and FLNG Execution
Valve Strategies to De-risk Modular LNG and FLNG Execution
47:19
-
Play video Fisher™ IC2 Cryogenic Top-Entry Control Valve
Fisher™ IC2 Cryogenic Top-Entry Control Valve
Discover how to improve performance and reliability in cryogenic control valve applications with the Fisher IC2. Designed for extreme temperatures as low as -452°F (-269°C), it's ideal for LNG, hydrogen liquefaction, and air separation units.
1:52
-
Play video Global Mining Review Webinar with Emerson
Global Mining Review Webinar with Emerson
Valves Under Pressure: Reliability Lessons from Mining Operations
1:05:08
-
Play video Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
Fisher™ FIELDVUE™ DVC7K: Built to Withstand Challenging, Real-World Environments
See how the DVC7K stands up to tough conditions. We put it through a series of demanding tests to verify its reliability so you can trust it in the field.
1:59
-
Play video Conozca el Fisher DVC7K
Conozca el Fisher DVC7K
Conozca cómo el Fisher™ DVC7K mejora el diagnóstico y desempeño de válvulas de control.
3:00