In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
In this video you will learn how to install, align and test Rosemount(TM) Open Path Toxic and Combustible Gas Detectors, to ensure proper function and optimize site safety.
7:32
Learn more at https://Emerson.com/RosemountAspirator The Emerson™ Gas & Smoke Aspirator System enhances safety by providing reliable, long-lasting smoke and gas detection in extreme environments.
2:19
At Emerson, quality is a top priority as the products being made protect life, property, and productivity. Our flame and gas detection products are built to the same gold standard quality processes and assurances our customers have come to expect.
1:57
At Emerson, our industry-leading quality standards extend beyond engineering, manufacturing, and distribution they span the entire product life cycle from the very first customer interaction to the end of the product’s life.
1:25
The Rosemount™ 928 Wireless Gas Monitor detects toxic gases in remote applications previously too challenging and costly to monitor...
2:39
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
0:17