Supporting Automation in Dynamic Multiphase Flow Metering with Roxar Rapid Adaptive Measurement™
2:23
Description
Related Videos
As oil and gas operators worldwide adjust production methodologies and target more challenging reservoirs the need for adaptive multiphase flow measurement continues to evolve. With Rapid Adaptive Measurement, the Roxar 2600 Multiphase Flow Meter flow computer conducts parallel computation at 10 HZ using multiple calculations modules. This algorithm leads to higher data quality and increased confidence in the oil, gas, and water measurements.
View More
View Less