Emerson Navigation Clone

Rosemount 8800 MultiVariable and Quad Vortex Flow Meters: A superior solution for compensated steam and redundant flow measurement

2:23

Rosemount™ 8800 MultiVariable and Quad Vortex Flow Meters: A superior solution for compensated steam and redundant flow measurement Steam applications are well known for their relentless demands and their inherent safety risks. With unparalleled features like the ability to perform maintenance any time without shutting down the process and the ability to compensate for changing process condi-tions, the Rosemount 8800 Vortex Flow Meter knows how to go to work for you and your operations. The powerful combination of the Rosemount 8800 Multivariable Vortex Flow Meter with an integrated temperature sensor paired with a Rosemount 3051S Pressure Transmitter delivers reliable pressure and temperature compensation for your mass flow measure-ments in superheated steam applications. The Rosemount 8800 Quad Vortex is designed for SIS applications and provides the ut-most reliability to guard against spurious trips using two out of three voting and includes a fourth integrated transmitter for process control. The Quad Vortex removes installation complexity in an elegant solution you can quickly bolt in, wire up, and go.

View More
View Less
Emerson Corporate Footer

Share this video

Embed